IESNA:LM-63-2002
[TEST]P942360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31036
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2831.1 2813.4 2776.3 2744 2735.9 2739.2 2748.8 2766.6 2782.7 2787.6
2789.2 2813.4 2863.4 2945.6 3082.8 3276.3 3511.9 3795.8 4158.7 4591.1
5081.5 5681.6 6409.1 7236.7 8127.1 9083.7 10001.6 10429.1 9803.2 7575.4
4121.6 1163.1 356.5 211.3 121 50 0
2831.1 2821.4 2782.7 2750.4 2742.4 2744 2753.7 2771.4 2785.9 2790.8
2794 2819.8 2868.2 2955.3 3089.2 3284.4 3523.2 3808.7 4181.3 4613.7
5120.2 5738 6494.6 7304.4 8211 9191.8 10090.4 10477.5 9704.8 7406
3929.7 1090.5 345.2 193.6 112.9 45.2 0
2831.1 2818.2 2781.1 2747.2 2732.7 2734.3 2739.2 2748.8 2755.3 2761.7
2771.4 2798.8 2850.5 2932.7 3068.2 3247.3 3476.4 3747.4 4097.4 4524.9
5058.9 5726.7 6510.7 7381.9 8285.2 9243.4 10148.4 10619.5 10046.8 7999.7
4749.2 1751.9 467.8 232.3 137.1 53.2 0
2831.1 2811.8 2776.3 2739.2 2719.8 2715 2718.2 2719.8 2719.8 2731.1
2747.2 2777.9 2829.5 2910.2 3026.3 3197.3 3424.8 3702.2 4052.3 4478.2
5055.7 5746.1 6626.9 7619 8635.3 9632.2 10563 11088.9 10798.5 9285.4
6375.2 3084.4 929.2 338.8 164.5 51.6 0
2831.1 2811.8 2777.9 2739.2 2715 2710.1 2713.3 2713.3 2713.3 2726.3
2755.3 2782.7 2826.3 2895.6 3000.5 3158.6 3387.7 3673.2 4024.9 4473.3
5065.3 5854.2 6872.1 8077.1 9316 10425.9 11321.2 11889 11956.8 11182.5
8917.6 5363.8 2277.8 580.7 195.2 45.2 0
2831.1 2806.9 2773 2734.3 2708.5 2703.7 2708.5 2715 2715 2727.9
2758.5 2781.1 2815 2889.2 3000.5 3158.6 3381.2 3673.2 4031.3 4504
5121.8 5970.3 7109.2 8498.2 9908.1 11132.5 12029.4 12697.2 13107 12845.6
11134.1 7817.4 3744.2 1176 250 58.1 0
2831.1 2811.8 2776.3 2735.9 2710.1 2703.7 2706.9 2713.3 2713.3 2726.3
2755.3 2785.9 2829.5 2900.5 3010.2 3171.5 3397.3 3681.2 4036.1 4484.6
5076.6 5867.1 6889.8 8077.1 9303.1 10437.2 11372.8 12024.5 12111.7 11259.9
9122.5 5570.3 2189.1 564.6 162.9 43.6 0
2831.1 2815 2781.1 2740.8 2715 2708.5 2713.3 2718.2 2723 2735.9
2756.9 2790.8 2845.6 2927.9 3045.7 3208.6 3439.3 3720 4070 4508.8
5089.5 5821.9 6707.5 7673.8 8662.7 9661.3 10608.2 11138.9 10776 9358
6557.5 3152.1 940.5 353.3 167.8 51.6 0
2831.1 2819.8 2784.3 2745.6 2724.6 2721.4 2727.9 2740.8 2752.1 2763.4
2777.9 2806.9 2863.4 2952.1 3084.4 3266.7 3494.1 3770 4115.2 4533
5062.1 5718.7 6488.2 7328.6 8206.2 9154.7 10087.1 10556.6 10062.9 8369.1
5288 2077.8 595.3 283.9 151.6 61.3 0
2831.1 2823 2785.9 2747.2 2729.5 2727.9 2739.2 2761.7 2781.1 2792.4
2803.7 2832.7 2886 2976.3 3115 3310.2 3549 3837.7 4192.6 4621.7
5118.6 5736.4 6447.8 7246.3 8094.9 9035.3 9930.7 10282.3 9617.7 7465.7
4091 1232.5 375.9 190.4 101.6 40.3 0
2831.1 2821.4 2785.9 2747.2 2729.5 2729.5 2740.8 2761.7 2782.7 2792.4
2802.1 2826.3 2881.1 2966.6 3103.7 3294.1 3531.2 3832.9 4189.4 4595.9
5084.7 5676.7 6384.9 7188.3 7998.1 8938.6 9853.2 10285.6 9724.2 7690
4357.2 1369.6 396.8 206.5 106.5 37.1 0
